Image of CR200-200 CR200-200 | Type CR Resistor
New

CR200-200 | Type CR Resistor

Brand: Powerohm Resistors

Catalog ID: CR200-200

Type CR Case Resistor 200 Ohms 200 W

  • Insulated for 1000V
  • Can be used AC/DC application
  • Standard tolerance +/-10%
  • 6"WX3"WX1.5"H
  • 2 LBS EA

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

General

Catalog Number

CR200-200

System Voltage

600 VAC

Dimensions

Depth

1.5 in

Length

6 in

Weight

2 lb

Width

3 in

Electrical Ratings

Current / Amperage Rating

1 A

Maximum Current Rating Amps Continuous

1 Amps

Nominal Current (A)

200

Resistance (ohms)

200 Ohm

System Voltage

600 VAC

Wattage

200 W