Image of CR250-100 CR250-100 | Type CR Resistor
New

CR250-100 | Type CR Resistor

Brand: Powerohm Resistors

Catalog ID: CR250-100

Type CR Case Resistor 100 Ohms 250 W

  • Insulated for 1000V
  • Can be used AC/DC application
  • Standard tolerance +/-10%
  • 7.5"WX3"DX1.5"H
  • 3 LBS EA

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

General

Catalog Number

CR250-100

System Voltage

600 VAC

Dimensions

Depth

1.5 in

Length

6 in

Weight

3 lb

Width

3 in

Electrical Ratings

Current / Amperage Rating

1.4 A

Maximum Current Rating Amps Continuous

1.4 Amps

Nominal Current (A)

250

Resistance (ohms)

100 Ohm

System Voltage

600 VAC

Wattage

250 W