Image of CR300-15 CR300-15 | Type CR Resistor
New

CR300-15 | Type CR Resistor

Brand: Powerohm Resistors

Catalog ID: CR300-15

Type CR Case Resistor 15 Ohms 300 W

  • Insulated for 1000V
  • Can be used AC/DC application
  • Standard tolerance +/-10%
  • 9"WX3"DX1.5"H
  • 3.5 LBS EA

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

General

Catalog Number

CR300-15

System Voltage

600 VAC

Dimensions

Depth

1.5 in

Length

9 in

Weight

3.5 lb

Width

3 in

Electrical Ratings

Current / Amperage Rating

4.5 A

Maximum Current Rating Amps Continuous

4.5 Amps

Nominal Current (A)

300

Resistance (ohms)

15 Ohm

System Voltage

600 VAC

Wattage

300 W