Image of GL27-D GL27-D | Type GL Grid Resistor

GL27-D | Type GL Grid Resistor

Brand: Powerohm Resistors

Catalog ID: GL27-D

Type GL Grid Resistor 18.72 Ohms 27 A

Continues Wattage -13647

General

Catalog Number

GL27-D

Type

Grid Resistor Type GL

Dimensions

Cubic Capacity

3368.8125 cu.in

Depth

21.1875 in

Height

6 in

Weight

57 lb

Width

26.5 in

Electrical Ratings

Current / Amperage Rating

27 A

Maximum Current Rating Amps Continuous

27 Amps

Resistance (ohms)

18.72 Ohm

Wattage

13647 W