Image of GL27 GL27 | Type GL Grid Resistor

GL27 | Type GL Grid Resistor

Brand: Powerohm Resistors

Catalog ID: GL27

Type GL Grid Resistor 9.36 Ohms 27 A

Continues Wattage:6823

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

General

Catalog Number

GL27

Size

11

System Voltage

600 VAC

Type

Grid Resistor Type GL

Dimensions

Cubic Capacity

2027.25 cu.in

Depth

12.75 in

Height

6 in

Size

11

Weight

30 lb

Width

26.5 in

Electrical Ratings

Amperage Rating

27 A

Current / Amperage Rating

27 A

Maximum Current Rating Amps Continuous

27 Amps

Nominal Current (A)

6820

Resistance (ohms)

9.36 Ohm

System Voltage

600 VAC

Wattage

6823 W