Image of GL41 GL41 | Type GL Grid Resistor

GL41 | Type GL Grid Resistor

Brand: Powerohm Resistors

Catalog ID: GL41

Type GL Grid Resistor, 5.1 Ohms, 41 A

Continues Wattage:8573

General

Catalog Number

GL41

Size

11

System Voltage

600 VAC

Type

Grid Resistor Type GL

Dimensions

Cubic Capacity

2027.25 cu.in

Depth

12.75 in

Height

6 in

Size

11

Weight

32 lb

Width

26.5 in

Electrical Ratings

Amperage Rating

41 A

Current / Amperage Rating

41 A

Maximum Current Rating Amps Continuous

41 Amps

Nominal Current (A)

8570

Resistance (ohms)

5.1 Ohm

System Voltage

600 VAC

Wattage

8573 W