Image of GL46-T GL46-T | Type GL Grid Resistor

GL46-T | Type GL Grid Resistor

Brand: Powerohm Resistors

Catalog ID: GL46-T

Type GL Grid Resistor 11.76 Ohms 46 A

Continues Wattage: 24884

General

Catalog Number

GL46-T

Type

Grid Resistor Type GL

Dimensions

Cubic Capacity

4650.75 cu.in

Depth

29.25 in

Height

6 in

Weight

81 lb

Width

26.5 in

Electrical Ratings

Current / Amperage Rating

46 A

Maximum Current Rating Amps Continuous

46 Amps

Resistance (ohms)

11.76 Ohm

Wattage

24884 W