Image of GL30 GL30 | Type GL Grid Resistor

GL30 | Type GL Grid Resistor

Brand: Powerohm Resistors

Catalog ID: GL30

Type GL Grid Resistor, 7.8 Ohms, 30 A

Continues Wattage:7020

General

Catalog Number

GL30

Size

11

System Voltage

600 VAC

Type

Grid Resistor Type GL

Dimensions

Cubic Capacity

2027.25 cu.in

Depth

12.75 in

Height

6 in

Size

11

Weight

28 lb

Width

26.5 in

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Maximum Current Rating Amps Continuous

30 Amps

Nominal Current (A)

7020

Resistance (ohms)

7.8 Ohm

System Voltage

600 VAC

Wattage

7020 W