Image of GM135 GM135 | Type GM Grid Resistor

GM135 | Type GM Grid Resistor

Brand: Powerohm Resistors

Catalog ID: GM135

Type GM Grid Resistor 0.36 Ohms 135 A

Continues Wattage: 6561

General

Catalog Number

GM135

Size

10

System Voltage

600 VAC

Type

Grid Resistor Type GM

Dimensions

Cubic Capacity

2027.25 cu.in

Depth

12.75 in

Height

6 in

Size

10

Weight

32 lb

Width

26.5 in

Electrical Ratings

Amperage Rating

135 A

Current / Amperage Rating

135 A

Maximum Current Rating Amps Continuous

135 Amps

Nominal Current (A)

6560

Resistance (ohms)

0.36 Ohm

System Voltage

600 VAC

Wattage

6561 W