Image of GM110-T GM110-T | Type GM Grid Resistor

GM110-T | Type GM Grid Resistor

Brand: Powerohm Resistors

Catalog ID: GM110-T

Type GM Grid Resistor 1.404 Ohms 110 A

Continues Wattage: 16988

General

Catalog Number

GM110-T

System Voltage

600 VAC

Type

Grid Resistor Type GM

Dimensions

Cubic Capacity

4650.75 cu.in

Depth

29.25 in

Height

6 in

Weight

78 lb

Width

26.5 in

Electrical Ratings

Amperage Rating

110 A

Current / Amperage Rating

110 A

Maximum Current Rating Amps Continuous

110 Amps

Resistance (ohms)

1.404 Ohm

System Voltage

600 VAC

Wattage

16988 W