Image of GM150 GM150 | Type GM Grid Resistor

GM150 | Type GM Grid Resistor

Brand: Powerohm Resistors

Catalog ID: GM150

Type GM Grid Resistor 0.267 Ohms 150 A

Continues Wattage:6008

General

Catalog Number

GM150

Size

8

System Voltage

600 VAC

Type

Grid Resistor Type GM

Dimensions

Cubic Capacity

2027.25 cu.in

Depth

12.75 in

Height

6 in

Size

8

Weight

31 lb

Width

26.5 in

Electrical Ratings

Amperage Rating

150 A

Current / Amperage Rating

150 A

Maximum Current Rating Amps Continuous

150 Amps

Nominal Current (A)

6000

Resistance (ohms)

0.267 Ohm

System Voltage

600 VAC

Wattage

6008 W