Image of GM120 GM120 | Type GM Grid Resistor

GM120 | Type GM Grid Resistor

Brand: Powerohm Resistors

Catalog ID: GM120

Type GM Grid Resistor, 0.421 Ohms, 120 A

Continues Wattage: 6062

General

Catalog Number

GM120

Size

11

System Voltage

600 VAC

Type

Grid Resistor Type GM

Dimensions

Cubic Capacity

2027.25 cu.in

Depth

12.75 in

Height

6 in

Size

11

Weight

29 lb

Width

26.5 in

Electrical Ratings

Amperage Rating

120 A

Current / Amperage Rating

120 A

Maximum Current Rating Amps Continuous

120 Amps

Nominal Current (A)

6060

Resistance (ohms)

0.421 Ohm

System Voltage

600 VAC

Wattage

6062 W