Image of CR150-15 CR150-15 | Type CR Resistor
New

CR150-15 | Type CR Resistor

Brand: Powerohm Resistors

Catalog ID: CR150-15

Type CR Case Resistor 15 Ohms 150 W

  • Insulated for 1000V
  • Can be used AC/DC application
  • Standard tolerance +/-10%
  • 9"WX1.5"WX0.75"H
  • 1 LBS EA

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

General

Catalog Number

CR150-15

System Voltage

600 VAC

Dimensions

Depth

0.75 in

Length

9 in

Weight

1 lb

Width

1.5 in

Electrical Ratings

Current / Amperage Rating

3.2 A

Maximum Current Rating Amps Continuous

3.2 Amps

Nominal Current (A)

150

Resistance (ohms)

15 Ohm

System Voltage

600 VAC

Wattage

150 W