Image of CR400-500 CR400-500 | Type CR Resistor
New

CR400-500 | Type CR Resistor

Brand: Powerohm Resistors

Catalog ID: CR400-500

Type CR Case Resistor 500 Ohms 400 W

  • Insulated for 1000V
  • Can be used AC/DC application
  • Standard tolerance +/-10%
  • 12"X3"DX1.5"H
  • 4.5 LBS EA

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

General

Catalog Number

CR400-500

System Voltage

600 VAC

Dimensions

Depth

1.5 in

Length

12 in

Weight

4.5 lb

Width

3 in

Electrical Ratings

Current / Amperage Rating

0.9 A

Maximum Current Rating Amps Continuous

0.9 Amps

Nominal Current (A)

400

Resistance (ohms)

500 Ohm

System Voltage

600 VAC

Wattage

400 W