Image of GL37 GL37 | Type GL Grid Resistor

GL37 | Type GL Grid Resistor

Brand: Powerohm Resistors

Catalog ID: GL37

Type GL Grid Resistor, 6.16 Ohms, 37 A

Continues Wattage:8433

General

Catalog Number

GL37

Size

11

System Voltage

600 VAC

Type

Grid Resistor Type GL

Dimensions

Cubic Capacity

2027.25 cu.in

Depth

12.75 in

Height

6 in

Length

Size

11

Weight

29 lb

Width

26.5 in

Electrical Ratings

Amperage Rating

37 A

Current / Amperage Rating

37 A

Maximum Current Rating Amps Continuous

37 Amps

Nominal Current (A)

8430

Resistance (ohms)

6.16 Ohm

System Voltage

600 VAC

Wattage

8433 W