Image of GM110 GM110 | Type GM Grid Resistor

GM110 | Type GM Grid Resistor

Brand: Powerohm Resistors

Catalog ID: GM110

Type GM Grid Resistor 0.468 Ohms 110 A

Continues Wattage: 5663

General

Catalog Number

GM110

Size

8

System Voltage

600 VAC

Type

Grid Resistor Type GM

Dimensions

Cubic Capacity

2027.25 cu.in

Depth

12.75 in

Height

6 in

Size

8

Weight

28 lb

Width

26.5 in

Electrical Ratings

Amperage Rating

110 A

Current / Amperage Rating

110 A

Maximum Current Rating Amps Continuous

110 Amps

Nominal Current (A)

5660

Resistance (ohms)

0.468 Ohm

System Voltage

600 VAC

Wattage

5663 W