Image of WR11000 WR11000 | Type WR Wirewound Resistor
Image of WR11000 WR11000 | Type WR Wirewound Resistor
Image of WR11000 WR11000 | Type WR Wirewound Resistor

WR11000 | Type WR Wirewound Resistor

Brand: Powerohm Resistors

Catalog ID: WR11000

Type WR Wirewound Resistor 110 Ohms 1.55 A

Continues Wattage: 264

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

General

Catalog Number

WR11000

Dimensions

Cubic Capacity

36.25 cu.in

Depth

2 in

Height

2.5 in

Weight

0.8 lb

Width

7.25 in

Electrical Ratings

Current / Amperage Rating

1.55 A

Maximum Current Rating Amps Continuous

1.55

Resistance (ohms)

110 Ohm

Wattage

264 W