Image of RH260 RH260 | Type RH Ribbon Resistor

RH260 | Type RH Ribbon Resistor

Brand: Powerohm Resistors

Catalog ID: RH260

Type RH Ribbon Resistor 0.164 Ohms 260 A

Continues Wattage -11086

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

General

Catalog Number

RH260

Size

8

System Voltage

600 VAC

Type

Ribbon Resistor Type RH

Dimensions

Cubic Capacity

2067 cu.in

Depth

13 in

Height

6 in

Size

8

Weight

40 lb

Width

26.5 in

Electrical Ratings

Amperage Rating

260 A

Current / Amperage Rating

260 A

Maximum Current Rating Amps Continuous

260 Amps

Nominal Current (A)

11080

Resistance (ohms)

0.164 Ohm

System Voltage

600 VAC

Wattage

11086 W