Image of RH300 RH300 | Type RH Ribbon Resistor

RH300 | Type RH Ribbon Resistor

Brand: Powerohm Resistors

Catalog ID: RH300

Type RH Ribbon Resistor 0.132 Ohms 300 A

Continues Wattage -11880

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

General

Catalog Number

RH300

Size

8

System Voltage

600 VAC

Type

Ribbon Resistor Type RH

Dimensions

Cubic Capacity

2067 cu.in

Depth

13 in

Height

6 in

Size

8

Weight

43 lb

Width

26.5 in

Electrical Ratings

Amperage Rating

300 A

Current / Amperage Rating

300 A

Maximum Current Rating Amps Continuous

300 Amps

Nominal Current (A)

11880

Resistance (ohms)

0.132 Ohm

System Voltage

600 VAC

Wattage

11880 W