Image of RH350 RH350 | Type RH Ribbon Resistor

RH350 | Type RH Ribbon Resistor

Brand: Powerohm Resistors

Catalog ID: RH350

Type RH Ribbon Resistor 0.096 Ohms 350 A

Continues Wattage -11760

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

General

Catalog Number

RH350

Size

8

System Voltage

600 VAC

Type

Ribbon Resistor Type RH

Dimensions

Cubic Capacity

2067 cu.in

Depth

13 in

Height

6 in

Size

8

Weight

42 lb

Width

26.5 in

Electrical Ratings

Amperage Rating

350 A

Current / Amperage Rating

350 A

Maximum Current Rating Amps Continuous

350 Amps

Nominal Current (A)

11760

Resistance (ohms)

0.096 Ohm

System Voltage

600 VAC

Wattage

11760 W