Image of RH400 RH400 | Type RH Ribbon Resistor

RH400 | Type RH Ribbon Resistor

Brand: Powerohm Resistors

Catalog ID: RH400

Type RH Ribbon Resistor 0.076 Ohms 400 A

Continues Wattage -12160

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

General

Catalog Number

RH400

Size

7

System Voltage

600 VAC

Type

Ribbon Resistor Type RH

Dimensions

Cubic Capacity

2067 cu.in

Depth

13 in

Height

6 in

Size

7

Weight

46 lb

Width

26.5 in

Electrical Ratings

Amperage Rating

400 A

Current / Amperage Rating

400 A

Maximum Current Rating Amps Continuous

400 Amps

Nominal Current (A)

12160

Resistance (ohms)

0.076 Ohm

System Voltage

600 VAC

Wattage

12160 W