Image of RH450 RH450 | Type RH Ribbon Resistor

RH450 | Type RH Ribbon Resistor

Brand: Powerohm Resistors

Catalog ID: RH450

Type RH Ribbon Resistor 0.056 Ohms 450 A

Continues Wattage -11340

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

General

Catalog Number

RH450

Size

7

System Voltage

600 VAC

Type

Ribbon Resistor Type RH

Dimensions

Cubic Capacity

2067 cu.in

Depth

13 in

Height

6 in

Size

7

Weight

47 lb

Width

26.5 in

Electrical Ratings

Amperage Rating

450 A

Current / Amperage Rating

450 A

Maximum Current Rating Amps Continuous

450 Amps

Nominal Current (A)

11340

Resistance (ohms)

0.056 Ohm

System Voltage

600 VAC

Wattage

11340 W