Image of RH525 RH525 | Type RH Ribbon Resistor
Image of RH525 RH525 | Type RH Ribbon Resistor
Image of RH525 RH525 | Type RH Ribbon Resistor

RH525 | Type RH Ribbon Resistor

Brand: Powerohm Resistors

Catalog ID: RH525

Type RH Ribbon Resistor 0.039 Ohms 525 A

  • Insulated for 1000V
  • Can be used AC/DC application
  • Standard tolerance +/-10%
  • 26.5"WX13"DX6"H
  • 40 LBS EA

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

Product details

General

Catalog Number

RH525

Nominal Current (A)

10750

Resistance Ohms

0.039 Ohm

Size

7

System Voltage

600 VAC

Type

Ribbon Resistor Type RH

Dimensions

Depth

13 in

Length

26.5 in

Weight

48 lb

Width

11 in

Electrical Ratings

Amperage Rating

525 A

Current / Amperage Rating

525 A

Maximum Current Rating Amps Continuous

525 Amps

Wattage

10749 W

Resources and downloads

Specifications