Image of SR10-5000 SR10-5000 | Type SR Smoothwound Resistor

SR10-5000 | Type SR Smoothwound Resistor

Brand: Powerohm Resistors

Catalog ID: SR10-5000

Size 10 Type SR Smoothwound Resistor 5000 Ohms 450 W

Continues Wattage - 450

General

Catalog Number

SR10-5000

Size

7

Type

Smoothwound Type SR

Dimensions

Cubic Capacity

22.96875 cu.in

Depth

1.25 in

Height

1.75 in

Size

7

Weight

0.8 lb

Width

10.5 in

Electrical Ratings

Current / Amperage Rating

0.3 A

Maximum Current Rating Amps Continuous

0.3 Amps

Resistance (ohms)

5000 Ohm

Wattage

300 W