Image of SR3-100 SR3-100 | Type SR Smoothwound Resistor

SR3-100 | Type SR Smoothwound Resistor

Brand: Powerohm Resistors

Catalog ID: SR3-100

Size 3 Type SR Smoothwound Resistor 100 Ohms 75 W

Continues Wattage - 75

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

General

Catalog Number

SR3-100

Lead Length

3

Size

3

System Voltage

600 VAC

Type

Smoothwound Type SR

Dimensions

Cubic Capacity

6.5625 cu.in

Depth

1.25 in

Height

1.75 in

Lead Length

3

Size

3

Weight

0.2 lb

Width

3 in

Electrical Ratings

Current / Amperage Rating

0.9 A

Maximum Current Rating Amps Continuous

0.9 Amps

Nominal Current (A)

75

Resistance (ohms)

100 Ohm

System Voltage

600 VAC

Wattage

75 W