Image of SR3-125 SR3-125 | Type SR Smoothwound Resistor

SR3-125 | Type SR Smoothwound Resistor

Brand: Powerohm Resistors

Catalog ID: SR3-125

Size 3 Type SR Smoothwound Resistor 125 Ohms 75 W

Continues Wattage - 75

General

Catalog Number

SR3-125

Size

3

Type

Smoothwound Type SR

Dimensions

Cubic Capacity

6.5625 cu.in

Depth

1.25 in

Height

1.75 in

Size

3

Weight

0.2 lb

Width

3 in

Electrical Ratings

Current / Amperage Rating

0.8 A

Maximum Current Rating Amps Continuous

0.8 Amps

Resistance (ohms)

125 Ohm

Wattage

75 W