Image of SR3-25 SR3-25 | Type SR Smoothwound Resistor

SR3-25 | Type SR Smoothwound Resistor

Brand: Powerohm Resistors

Catalog ID: SR3-25

Size 3 Type SR Smoothwound Resistor 25 Ohms 75 W

Continues Wattage - 75

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

General

Catalog Number

SR3-25

Lead Length

3

Size

3

System Voltage

600 VAC

Type

Smoothwound Type SR

Dimensions

Cubic Capacity

6.5625 cu.in

Depth

1.25 in

Height

1.75 in

Lead Length

3

Size

3

Weight

0.2 lb

Width

3 in

Electrical Ratings

Current / Amperage Rating

1.7 A

Maximum Current Rating Amps Continuous

1.7 Amps

Nominal Current (A)

75

Resistance (ohms)

25 Ohm

System Voltage

600 VAC

Wattage

75 W