Image of SR4-750 SR4-750 | Type SR Smoothwound Resistor

SR4-750 | Type SR Smoothwound Resistor

Brand: Powerohm Resistors

Catalog ID: SR4-750

Size 4 Type SR Smoothwound Resistor 750 Ohms 125 W

Continues Wattage - 125

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

General

Catalog Number

SR4-750

Lead Length

4

Size

4

System Voltage

600 VAC

Type

Smoothwound Type SR

Dimensions

Cubic Capacity

8.75 cu.in

Depth

1.25 in

Height

1.75 in

Lead Length

4

Size

4

Weight

0.3 lb

Width

4 in

Electrical Ratings

Current / Amperage Rating

0.4 A

Maximum Current Rating Amps Continuous

0.4 Amps

Nominal Current (A)

125

Resistance (ohms)

750 Ohm

System Voltage

600 VAC

Wattage

125 W