Image of SR5-125 SR5-125 | Type SR Smoothwound Resistor

SR5-125 | Type SR Smoothwound Resistor

Brand: Powerohm Resistors

Catalog ID: SR5-125

Size 5 Type SR Smoothwound Resistor 125 Ohms 200 W

Continues Wattage - 200

General

Catalog Number

SR5-125

Size

5

Type

Smoothwound Type SR

Dimensions

Cubic Capacity

12.03125 cu.in

Depth

1.25 in

Height

1.75 in

Size

5

Weight

0.4 lb

Width

5.5 in

Electrical Ratings

Current / Amperage Rating

1.3 A

Maximum Current Rating Amps Continuous

1.3 Amps

Resistance (ohms)

125 Ohm

Wattage

200 W