Image of SR6-500 SR6-500 | Type SR Smoothwound Resistor

SR6-500 | Type SR Smoothwound Resistor

Brand: Powerohm Resistors

Catalog ID: SR6-500

Size 6 Type SR Smoothwound Resistor 500 Ohms 250 W

Continues Wattage - 250

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

General

Catalog Number

SR6-500

Lead Length

6

Size

6

System Voltage

600 VAC

Type

Smoothwound Type SR

Dimensions

Cubic Capacity

14.21875 cu.in

Depth

1.25 in

Height

1.75 in

Lead Length

6

Size

6

Weight

0.4 lb

Width

6.5 in

Electrical Ratings

Current / Amperage Rating

0.7 A

Maximum Current Rating Amps Continuous

0.7 Amps

Nominal Current (A)

250

Resistance (ohms)

500 Ohm

System Voltage

600 VAC

Wattage

250 W