Image of SR7-50 SR7-50 | Type SR Smoothwound Resistor

SR7-50 | Type SR Smoothwound Resistor

Brand: Powerohm Resistors

Catalog ID: SR7-50

Size 7 Type SR Smoothwound Resistor 50 Ohms 300 W

Continues Wattage - 300

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

General

Catalog Number

SR7-50

Lead Length

7

Size

7

System Voltage

600 VAC

Type

Smoothwound Type SR

Dimensions

Cubic Capacity

16.40625 cu.in

Depth

1.25 in

Height

1.75 in

Lead Length

7

Size

7

Weight

0.5 lb

Width

7.5 in

Electrical Ratings

Current / Amperage Rating

2.4 A

Maximum Current Rating Amps Continuous

2.4 Amps

Nominal Current (A)

300

Resistance (ohms)

50 Ohm

System Voltage

600 VAC

Wattage

300 W