Image of SR8-3500 SR8-3500 | Type SR Smoothwound Resistor

SR8-3500 | Type SR Smoothwound Resistor

Brand: Powerohm Resistors

Catalog ID: SR8-3500

Size 8 Type SR Smoothwound Resistor 3500 Ohms 350 W

Continues Wattage - 350

General

Catalog Number

SR8-3500

Size

6

Type

Smoothwound Type SR

Dimensions

Cubic Capacity

18.59375 cu.in

Depth

1.25 in

Height

1.75 in

Size

6

Weight

0.5 lb

Width

8.5 in

Electrical Ratings

Current / Amperage Rating

0.3 A

Maximum Current Rating Amps Continuous

0.3 Amps

Resistance (ohms)

3500 Ohm

Wattage

250 W