Image of SR8-500 SR8-500 | Type SR Smoothwound Resistor

SR8-500 | Type SR Smoothwound Resistor

Brand: Powerohm Resistors

Catalog ID: SR8-500

Size 8 Type SR Smoothwound Resistor 500 Ohms 350 W

Continues Wattage - 350

General

Catalog Number

SR8-500

Size

8

Type

Smoothwound Type SR

Dimensions

Cubic Capacity

18.59375 cu.in

Depth

1.25 in

Height

1.75 in

Size

8

Weight

0.6 lb

Width

8.5 in

Electrical Ratings

Current / Amperage Rating

0.8 A

Maximum Current Rating Amps Continuous

0.8 Amps

Resistance (ohms)

500 Ohm

Wattage

350 W