Image of SXR3-150 SXR3-150 | Type SXR Smoothwound Resistor

SXR3-150 | Type SXR Smoothwound Resistor

Brand: Powerohm Resistors

Catalog ID: SXR3-150

Size 3 Type SXR Smoothwound Resistor 150 Ohms 450 W

Continues Wattage - 450

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

General

Catalog Number

SXR3-150

Lead Length

3

Size

3

System Voltage

600 VAC

Type

Smoothwound Type SR

Dimensions

Cubic Capacity

49.5 cu.in

Depth

2 in

Height

2.75 in

Lead Length

3

Size

3

Weight

1.7 lb

Width

9 in

Electrical Ratings

Current / Amperage Rating

1.7 A

Maximum Current Rating Amps Continuous

1.7 Amps

Nominal Current (A)

450

Resistance (ohms)

150 Ohm

System Voltage

600 VAC

Wattage

450 W