Image of SXR5-2500 SXR5-2500 | Type SXR Smoothwound Resistor

SXR5-2500 | Type SXR Smoothwound Resistor

Brand: Powerohm Resistors

Catalog ID: SXR5-2500

Size 5 Type SXR Smoothwound Resistor 2500 Ohms 750 W

Continues Wattage - 750

General

Catalog Number

SXR5-2500

Size

3

Type

Smoothwound Type SXR

Dimensions

Cubic Capacity

82.5 cu.in

Depth

2 in

Height

2.75 in

Size

3

Weight

2.7 lb

Width

15 in

Electrical Ratings

Current / Amperage Rating

0.5 A

Maximum Current Rating Amps Continuous

0.5 Amps

Resistance (ohms)

 2500 Ohm

Wattage

450 W