Image of R2-3A05 Type R2 Dynamic Braking Resistor

Type R2 Dynamic Braking Resistor

Brand: Powerohm Resistors

Catalog ID: R2-3A05

Type R2 63 OhmsBraking Resistor For 230 V 3 H P 100% Braking Torque 50% Duty Variable Frequency Drives

  • Standard Galvanized Material Enclosure
  • Indoor or Outdoor Rated Enclosure
  • UL or CE Certification Option
  • Normally Closed or Normally Open Thermal Switch Option

Resistance Tolerance: +/- 10%

General

Application

Powerohm

Available Options

Mill Galvanized

Braking Torque

100 %

Catalog Number

R2-3A05

Duty Cycling

50 %

Enclosure Style

NEMA 1

Enclosure Type

GCE4

Horsepower - Maximum

3

System Voltage

230 V

Electrical Ratings

Duty Cycling

50 %

Nominal Current (A)

2208

Resistance (ohms)

63 Ohm

System Voltage

230 V

Force Related

Braking Torque

100 %

Operational

Horsepower - Maximum

3