Image of R2-150B02 Type R2 Dynamic Braking Resistor

Type R2 Dynamic Braking Resistor

Brand: Powerohm Resistors

Catalog ID: R2-150B02

Type R2 0.85 OhmsBraking Resistor For 230 V 150 H P 150% Braking Torque 20% Duty Variable Frequency Drives

  • Standard Galvanized Material Enclosure
  • Indoor or Outdoor Rated Enclosure
  • UL or CE Certification Option
  • Normally Closed or Normally Open Thermal Switch Option

General

Application

Powerohm

Braking Torque

150 %

Catalog Number

R2-150B02

Duty Cycling

20 %

Enclosure Type

ED4

Horsepower - Maximum

150

System Voltage

230 V

Type

R2 Braking Resistor

Electrical Ratings

Duty Cycling

20 %

Resistance (ohms)

0.85 Ohm

System Voltage

230 V

Force Related

Braking Torque

150 %

Operational

Horsepower - Maximum

150