Image of R2-0.75B10 Type R2 Dynamic Braking Resistor

Type R2 Dynamic Braking Resistor

Brand: Powerohm Resistors

Catalog ID: R2-0.75B10

Type R2 170 OhmsBraking Resistor For 230 V 0.75 H P 150% Braking Torque 100% Duty Variable Frequency Drives

  • Standard Galvanized Material Enclosure
  • Indoor or Outdoor Rated Enclosure
  • UL or CE Certification Option
  • Normally Closed or Normally Open Thermal Switch Option

General

Application

Powerohm

Braking Torque

150 %

Catalog Number

R2-0.75B10

Duty Cycling

100 %

Enclosure Type

GCE3

Horsepower - Maximum

0.75

System Voltage

230 V

Type

R2 Braking Resistor

Electrical Ratings

Duty Cycling

100 %

Resistance (ohms)

170 Ohm

System Voltage

230 V

Force Related

Braking Torque

150 %

Operational

Horsepower - Maximum

0.75