Image of R4-10A01 Type R4 Dynamic Braking Resistor

Type R4 Dynamic Braking Resistor

Brand: Powerohm Resistors

Catalog ID: R4-10A01

Type R4 75 OhmsBraking Resistor For 460 V 10 H P 100% Braking Torque 10% Duty Variable Frequency Drives

  • Standard Galvanized Material Enclosure
  • Indoor or Outdoor Rated Enclosure
  • UL or CE Certification Option
  • Normally Closed or Normally Open Thermal Switch Option

Resistance Tolerance: +/- 10%

General

Application

Powerohm

Available Options

Mill Galvanized

Braking Torque

100 %

Catalog Number

R4-10A01

Duty Cycling

10 %

Enclosure Style

NEMA 1

Enclosure Type

GCE2

Horsepower - Maximum

100

System Voltage

460 V

Type

R4 Braking Resistor

Electrical Ratings

Duty Cycling

10 %

Nominal Current (A)

7457

Resistance (ohms)

75 Ohm

System Voltage

460 V

Force Related

Braking Torque

100 %

Operational

Horsepower - Maximum

100