Image of R4-1.5A01 Type R4 Dynamic Braking Resistor

Type R4 Dynamic Braking Resistor

Brand: Powerohm Resistors

Catalog ID: R4-1.5A01

Type R4 500 OhmsBraking Resistor For 460 V 1.5 H P 100% Braking Torque 10% Duty Variable Frequency Drives

  • Standard Galvanized Material Enclosure
  • Indoor or Outdoor Rated Enclosure
  • UL or CE Certification Option
  • Normally Closed or Normally Open Thermal Switch Option

General

Application

Powerohm

Braking Torque

100 %

Catalog Number

R4-1.5A01

Duty Cycling

10 %

Enclosure Type

GCE1

Horsepower - Maximum

1.5

System Voltage

460 V

Type

R4 Braking Resistor

Electrical Ratings

Duty Cycling

10 %

Resistance (ohms)

500 Ohm

System Voltage

460 V

Force Related

Braking Torque

100 %

Operational

Horsepower - Maximum

1.5