Image of R5-30A03 Type R5 Dynamic Braking Resistor

Type R5 Dynamic Braking Resistor

Brand: Powerohm Resistors

Catalog ID: R5-30A03

Type R5 39 OhmsBraking Resistor For 575 V 30 H P 100% Braking Torque 30% Duty Variable Frequency Drives

  • Standard Galvanized Material Enclosure
  • Indoor or Outdoor Rated Enclosure
  • UL or CE Certification Option
  • Normally Closed or Normally Open Thermal Switch Option

Resistance Tolerance: +/- 10%

General

Application

Powerohm

Available Options

Mill Galvanized

Braking Torque

100 %

Catalog Number

R5-30A03

Duty Cycling

30 %

Enclosure Style

NEMA 1

Enclosure Type

GCE24

Horsepower - Maximum

30

System Voltage

575 V

Dimensions

Depth

10 in

Length

26.375 in

Width

13 in

Electrical Ratings

Duty Cycling

30 %

Nominal Current (A)

22380

Resistance (ohms)

39 Ohm

System Voltage

575 V

Force Related

Braking Torque

100 %

Operational

Horsepower - Maximum

30