Image of WR100 WR100 | Type WR Wirewound Resistor

WR100 | Type WR Wirewound Resistor

Brand: Powerohm Resistors

Catalog ID: WR100

Type WR Wirewound Resistor 1 Ohms 18 A

Continues Wattage: 324

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

General

Catalog Number

WR100

Dimensions

Cubic Capacity

36.25 cu.in

Depth

2 in

Height

2.5 in

Weight

1.2 lb

Width

7.25 in

Electrical Ratings

Current / Amperage Rating

18 A

Maximum Current Rating Amps Continuous

18

Nominal Current (A)

324

Resistance (ohms)

1 Ohm

Wattage

324 W