Image of WR110 WR110 | Type WR Wirewound Resistor

WR110 | Type WR Wirewound Resistor

Brand: Powerohm Resistors

Catalog ID: WR110

Type WR Wirewound Resistor 1.1 Ohms 17 A

Continues Wattage: 318

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

General

Catalog Number

WR110

Dimensions

Cubic Capacity

36.25 cu.in

Depth

2 in

Height

2.5 in

Weight

1.2 lb

Width

7.25 in

Electrical Ratings

Current / Amperage Rating

17 A

Maximum Current Rating Amps Continuous

17

Resistance (ohms)

1.1 Ohm

Wattage

318 W