Image of WR1200 WR1200 | Type WR Wirewound Resistor

WR1200 | Type WR Wirewound Resistor

Brand: Powerohm Resistors

Catalog ID: WR1200

Type WR Wirewound Resistor 12 Ohms 5.8 A

Continues Wattage: 403

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

General

Catalog Number

WR1200

Dimensions

Cubic Capacity

36.25 cu.in

Depth

2 in

Height

2.5 in

Weight

1 lb

Width

7.25 in

Electrical Ratings

Current / Amperage Rating

5.8 A

Maximum Current Rating Amps Continuous

5.8

Nominal Current (A)

404

Resistance (ohms)

12 Ohm

Wattage

404 W