Image of WR150 WR150 | Type WR Wirewound Resistor

WR150 | Type WR Wirewound Resistor

Brand: Powerohm Resistors

Catalog ID: WR150

Type WR Wirewound Resistor 1.5 Ohms 15 A

Continues Wattage: 337

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

General

Catalog Number

WR150

Dimensions

Cubic Capacity

36.25 cu.in

Depth

2 in

Height

2.5 in

Weight

1.2 lb

Width

7.25 in

Electrical Ratings

Current / Amperage Rating

15 A

Maximum Current Rating Amps Continuous

15

Nominal Current (A)

338

Resistance (ohms)

1.5 Ohm

Wattage

338 W