Image of WR15000 WR15000 | Type WR Wirewound Resistor

WR15000 | Type WR Wirewound Resistor

Brand: Powerohm Resistors

Catalog ID: WR15000

Type WR Wirewound Resistor 150 Ohms 1.3 A

Continues Wattage: 253

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

General

Catalog Number

WR15000

Dimensions

Cubic Capacity

36.25 cu.in

Depth

2 in

Height

2.5 in

Weight

0.8 lb

Width

7.25 in

Electrical Ratings

Current / Amperage Rating

1.3 A

Maximum Current Rating Amps Continuous

1.3

Nominal Current (A)

254

Resistance (ohms)

150 Ohm

Wattage

254 W