Image of WR175 WR175 | Type WR Wirewound Resistor

WR175 | Type WR Wirewound Resistor

Brand: Powerohm Resistors

Catalog ID: WR175

Type WR Wirewound Resistor 1.75 Ohms 14 A

Continues Wattage: 343

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

General

Catalog Number

WR175

Dimensions

Cubic Capacity

36.25 cu.in

Depth

2 in

Height

2.5 in

Weight

1 lb

Width

7.25 in

Electrical Ratings

Current / Amperage Rating

14 A

Maximum Current Rating Amps Continuous

14

Resistance (ohms)

1.75 Ohm

Wattage

343 W