Image of WR25 WR25 | Type WR Wirewound Resistor

WR25 | Type WR Wirewound Resistor

Brand: Powerohm Resistors

Catalog ID: WR25

Type WR Wirewound Resistor 0.25 Ohms 32 A

Continues Wattage: 256

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

General

Catalog Number

WR25

Dimensions

Cubic Capacity

36.25 cu.in

Depth

2 in

Height

2.5 in

Weight

1.1 lb

Width

7.25 in

Electrical Ratings

Current / Amperage Rating

32 A

Maximum Current Rating Amps Continuous

32

Nominal Current (A)

256

Resistance (ohms)

0.25 Ohm

Wattage

256 W