Image of WR30 WR30 | Type WR Wirewound Resistor

WR30 | Type WR Wirewound Resistor

Brand: Powerohm Resistors

Catalog ID: WR30

Type WR Wirewound Resistor 0.3 Ohms 31 A

Continues Wattage: 288

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

General

Catalog Number

WR30

Dimensions

Cubic Capacity

36.25 cu.in

Depth

2 in

Height

2.5 in

Weight

1.2 lb

Width

7.25 in

Electrical Ratings

Current / Amperage Rating

31 A

Maximum Current Rating Amps Continuous

31

Nominal Current (A)

288

Resistance (ohms)

0.3 Ohm

Wattage

288 W