Image of WR3000 WR3000 | Type WR Wirewound Resistor

WR3000 | Type WR Wirewound Resistor

Brand: Powerohm Resistors

Catalog ID: WR3000

Type WR Wirewound Resistor 30 Ohms 3.4 A

Continues Wattage: 346

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

General

Catalog Number

WR3000

Dimensions

Cubic Capacity

36.25 cu.in

Depth

2 in

Height

2.5 in

Weight

0.9 lb

Width

7.25 in

Electrical Ratings

Current / Amperage Rating

3.4 A

Maximum Current Rating Amps Continuous

3.4

Resistance (ohms)

30 Ohm

Wattage

347 W